Fire Alarm Cable, Riser-FPLR, 4-22 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PO - Polyolefin | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black, Red, Brown, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.146 in | Yes |
| Overall Cable Diameter (Nominal): | 0.146 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 16.4 Ohm/1000ft | 22.5 pF/ft (73.8 pF/m) | 40.5 pF/ft (133 pF/m) | 2.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 16.75 Ohm/1000ft (54.95 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.19 in (55.6 mm) | 2.19 in |
| Max. Pull Tension: | 41.9 lbs (19.0 kg) |
| Bulk Cable Weight: | 16 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6502FL |
| Update and Revision: | Revision Number: 0.177 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5502FL 002U1000 | Red | 612825163312 |