Product Hierarchy
Product Hierarchy

5502FE - Security & Sound, #22-4c BC, Shielded, CMR




Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)422 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.045 in (1.1 mm)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.145 in (3.68 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)16.9 Ohm/1000ft (55.4 Ohm/km)22.5 pF/ft (73.8 pF/m)40.5 pF/ft (133 pF/m)4.8 Amps per Conductor @ 25°C
Nom Outer Shield DCR: 16.1 Ohm/1000ft (52.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.5 in (38 mm)1.5 in (38 mm)
Max. Pull Tension: 42 lbs (19 kg)
Bulk Cable Weight: 16 lbs/1000ft (24 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.608 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5502FE.00152ChromeReel152 m8719605008671
5502FE.00305ChromeReel305 m8719605008688
5502FE.00U305ChromeUnReel305 m8719605008695
5502FE.K0305ChromeReel305 m8719605008701
5502FE 0081000Gray612825163299C
5502FE 008500Gray612825163305
5502FE 008C500Gray
5502FE 008U1000Gray612825163275
5502FE 008U500Gray612825163282
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product