(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Security & Sound Cable, Riser-CMR, 1-22 AWG stranded bare copper pair with PVC insulation and Beldfoil® shield, 1-22 AWG stranded bare copper conductors with insulation, overall PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| AWG | Stranding | Material | No. of Conductors | No. of Pairs |
|---|---|---|---|---|
| 22 | 7x30 | BC - Bare Copper | 1 | |
| 1 |
| Conductor Count: | 3 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.01 in |
| Color |
|---|
| Black & Red (shielded pair) |
| White |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.171 in | 0.015 in |
| Nominal Conductor DCR |
|---|
| 16.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 46 pF/ft | 82.8 pF/ft |
| Nominal Inductance |
|---|
| 0.18 µH/ft |
| Max. Recommended Current [A] |
|---|
| 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 15.1 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 32.8 lbs |
| Minimum Minor Axis Bend Radius: | 1.8 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1666 Riser |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 6501GE |
| Item # | Color | UPC |
|---|---|---|
| 5501GE 008U1000 | Gray | 612825163213 |
| Update and Revision: | Revision Number: 0.313 Revision Date: 02-03-2025 |