Product Hierarchy
Product Hierarchy

5501FH - Security & Sound, 3 Conductor 22 AWG TC, Shielded, Riser


Security & Commercial Audio Cable, 3 Conductor 22 AWG stranded (7x30) tinned copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2023-03-30

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PP - Polypropylene0.008 in (0.20 mm)0.046 in (1.2 mm)Black & Red & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.133 inYes
Overall Cable Diameter (Nominal): 0.133 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
16.4 Ohm/1000ft34.5 pF/ft (113 pF/m)62 pF/ft (200 pF/m)2.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18.5 Ohm/1000ft (60.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.33 in (33.8 mm)1.33 in
Max. Pull Tension: 32.8 lbs (14.9 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6501FH

History

Update and Revision: Revision Number: 0.199 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
5501FH 0081000GrayReel1,000 ft612825163190
5501FH 008U1000GrayUnReel1,000 ft612825163251
Date: 2005-04-01
No accessories are available for this product