Product Hierarchy
Product Hierarchy

5501FE - Security & Sound, 3 Conductor 22 AWG, BC, Shielded, CMR




Security & Commercial Audio Cable, Riser-CMR, 3-22 AWG stranded (7x30) bare copper conductors with polypropylene insulation, Beldfoil® shield, PVC jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)322 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.045 in (1.1 mm)Black, Red, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.133 in (3.38 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)16.9 Ohm/1000ft (55.4 Ohm/km)28.25 pF/ft (92.68 pF/m)51 pF/ft (170 pF/m)6 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 16.1 Ohm/1000ft (52.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.3 in (33 mm)1.3 in (33 mm)
Max. Pull Tension: 33 lbs (15 kg)
Bulk Cable Weight: 12 lbs/1000ft (18 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6501FH

History

Update and Revision: Revision Number: 0.679 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5501FE.00152ChromeReel152 m8719605008626
5501FE.00305ChromeReel305 m8719605008633
5501FE.00U305ChromeUnReel305 m8719605008640
5501FE.K0305ChromeReel305 m8719605008657
5501FE 008500GrayReel500 ft612825163152
5501FE 008U500GrayUnReel500 ft612825423966
5501FE 0081000GrayReel1,000 ft612825163183C
5501FE 008U1000GrayUnReel1,000 ft612825163169
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product