Product Hierarchy
Product Hierarchy

5500UE - Security & Sound, 2 Conductor 22 AWG, BC, CMR




Security & Commercial Audio Cable, Riser-CMR, 2-22 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)222 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.045 in (1.1 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.123 in (3.12 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Conductor(s)16.9 Ohm/1000ft (55.4 Ohm/km)17 pF/ft (56 pF/m)0.17 µH/ft (0.56 µH/m)6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)1.2 in (30 mm)
Max. Pull Tension: 18 lbs (8.2 kg)
Bulk Cable Weight: 8 lbs/1000ft (12 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6500UH

History

Update and Revision: Revision Number: 0.659 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EAN
5500UE.00152ChromeReel152 m8719605008596
5500UE.00305ChromeReel305 m8719605008602
5500UE.K0305ChromeReel305 m8719605008619
5500UE 0081000GrayReel1,000 ft612825162919
5500UE 008U1000GrayUnReel1,000 ft612825162902
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product