Security & Sound Cable, Rated-CM, 2-22 AWG stranded tinned copper conductors with PVC insulation, Waterblocking tape, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.051 in (1.3 mm) | Black, Red |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.185 in | Yes |
| Overall Cable Diameter (Nominal): | 0.185 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 17.9 Ohm/1000ft | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.85 in (47.0 mm) | 1.85 in |
| Max. Pull Tension: | 18.2 lbs (8.26 kg) |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Environmental Suitability: | Outdoor - Water Exposure, Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-20 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.103 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 5500U1 0101000 | Black | Reel | 1,000 ft |