Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Security & Sound Cable, Riser-CMR, 2-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.126 in (3.20 mm) | Yes |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 16.9 Ohm/1000ft (55.4 Ohm/km) | 34.5 pF/ft (113 pF/m) | 62 pF/ft (200 pF/m) | 6 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 16.1 Ohm/1000ft (52.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.3 in (33 mm) | 1.3 in (33 mm) |
| Max. Pull Tension: | 23.7 lbs (10.8 kg) |
| Bulk Cable Weight: | 10 lbs/1000ft (15 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6500FH |
| Update and Revision: | Revision Number: 0.698 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN |
|---|---|---|---|---|
| 5500FE 010U1000 | Black | UnReel | 1,000 ft | 612825423867 |
| 5500FE.00152 | Chrome | Reel | 152 m | 8719605008558 |
| 5500FE.00305 | Chrome | Reel | 305 m | 8719605008565 |
| 5500FE.00U305 | Chrome | UnReel | 305 m | 8719605008572 |
| 5500FE.K0305 | Chrome | Reel | 305 m | 8719605008589 |
| 5500FE 008500 | Gray | Reel | 500 ft | 612825162773 |
| 5500FE 008U500 | Gray | UnReel | 500 ft | 612825423836 |
| 5500FE 0081000 | Gray | Reel | 1,000 ft | 612825162803 |
| 5500FE 008U1000 | Gray | UnReel | 1,000 ft | 612825162780 |