Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
PTZ (CCTV + Power/Audio) Cable, Rated-CMG, 1-RG59 20 AWG solid bare copper with foam polyethylene, 95% bare copper braid, 1-18 AWG stranded bare copper pair with polypropylene insulation unshielded, Siamese with PVC jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| RG Type: | 59 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 20 AWG | Solid | 0.032 in | BC - Bare Copper |
| Pair1 | 18 AWG | 7x26 | 0.047 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | Natural |
| Pair1 | PP - Polypropylene | 0.059 in (1.5 mm) | Black & Red |
| Insulation Table Notes: | Gas Injected |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.232 x 0.450 in |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 5 MHz | 0.65 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 1.9 dB/100ft |
| 100 MHz | 2.6 dB/100ft |
| 200 MHz | 3.6 dB/100ft |
| 400 MHz | 5 dB/100ft |
| 700 MHz | 7 dB/100ft |
| 900 MHz | 8 dB/100ft |
| 1000 MHz | 8.5 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 10.0 Ohm/1000ft (32.8 Ohm/km) | 3.5 Ohm/1000ft (11 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| 6.5 Ohm/1000ft (21 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS (UL Type CMG) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | -30°C To +75°C | 0°C To +75°C |
| Stationary Min. |
|---|
| 2.5 in (64 mm) |
| Max. Pull Tension: | 102 lbs (46.3 kg) |
| Bulk Cable Weight: | 54 lbs/1000ft (80 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1581 VERTICAL FLAME TEST |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 649948 |
| Notes: | 18 AWG pair is unshielded |
| Update and Revision: | Revision Number: 0.700 Revision Date: 02-11-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 549945 010500 | Black | Reel | 500 ft | 612825162742 | C |
| 549945 0101000 | Black | Reel | 1,000 ft | 612825162735 | C |
| 549945 009500 | White | Reel | 500 ft | 612825162728 | C |
| 549945 0091000 | White | Reel | 1,000 ft | 612825162711 | C |
| Footnote: | C - CRATE REEL PUT-UP. |