Product Hierarchy
Product Hierarchy

5474C - Communication and Control, 4PR #24, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 2464 80C, CM 75C, CSA C(UL) TYPE CMG, CSA FT4

Communication and Control, 4 Pair 24 AWG (7/32) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CM 75C, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4; CSA FT4

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)424 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.044 in (1.1 mm)Black-Red, Black-White, Black-Green, Black-Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.243 in (6.17 mm)
Overall Cable Diameter (Nominal): 0.243 in (6.17 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)24.4 pF/ft (80.1 pF/m)44 pF/ft (140 pF/m)77 Ohm0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 159 Ohm/1000ft (522 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, CM, AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
2.4 in (61 mm)
Max. Pull Tension: 74 lbs (34 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 5474C 4PR 24 AWG SHIELDED 75C (UL) TYPE CM OR AWM 2464 OR C(UL) 60C TYPE CMG FT4 CE ROHS

History

Update and Revision: Revision Number: 0.100 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
5474C SL005Black and RedReel100 ft
5474C SL002Black and RedReel500 ft
5474C SL001Black and RedReel1,000 ft
No accessories are available for this product