Product Hierarchy
Product Hierarchy

5471L - Communication and Control, 1PR #24, Str, Polypropylene(PP), 300 V, CMG 75C, ST1 (Limited Smoke), CSA FT4, CSA C(UL) TYPE CMG

Communication and Control, 1 Pair 24 AWG (7/32) TC - Tinned Copper, Polypropylene(PP) Insulation, Overall Aluminum/Polyester Shield, Slate Low Smoke Zero Halogen (LSZH) Outer Jacket, CMG 75C, ST1 (Limited Smoke), CSA FT4, CSA C(UL) TYPE CMG FT4, C(UL) TYPE CMG UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.010 in (0.25 mm)0.044 in (1.1 mm)Black-Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.030 in (0.76 mm)0.152 in (3.86 mm)
Overall Cable Diameter (Nominal): 0.152 in (3.86 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)22.3 pF/ft (73.2 pF/m)40 pF/ft (130 pF/m)67 Ohm0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 237 Ohm/1000ft (778 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.
1.5 in (38 mm)
Max. Pull Tension: 67 lbs (30 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 5471L 1PR 24 AWG EXXXXXX SHIELDED 75C (UL) C(UL) TYPE CMG-ST1 --- LSZH CE ROHS

History

Update and Revision: Revision Number: 0.102 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
5471L SL005Black and RedReel100 ft
5471L SL002Black and RedReel500 ft
5471L SL001Black and RedReel1,000 ft
No accessories are available for this product