Surveillance & CCTV Cable, RG59, Rated-CM, 20 AWG solid bare copper, foam polyolefin core, 95% bare copper braid, water resistant tape, PVC jacket
| Suitable Applications: | CATV, MATV, Wet Location, Below-Grade Duct |
| RG Type: | 59 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 20 AWG | Solid | 0.032 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.145 in (3.68 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| 2 |
| Waterblocking: | Waterblock Tape |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.245 in (6.22 mm) |
| Outer Jacket1 Table Notes: | Water resistant tape (over braid, under jacket) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 5 MHz | 0.65 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 1.9 dB/100ft |
| 100 MHz | 2.6 dB/100ft |
| 200 MHz | 3.6 dB/100ft |
| 400 MHz | 5 dB/100ft |
| 700 MHz | 7 dB/100ft |
| 900 MHz | 8 dB/100ft |
| 1000 MHz | 8.5 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 11.3 Ohm/1000ft | 3.5 Ohm/1000ft (11 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.45 in (62.2 mm) | 2.45 in (62.2 mm) |
| Max. Pull Tension: | 51 lbs (23 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1685 UL Loading, FT1, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.380 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 5439X5 0101000 | Black | Reel | 1,000 ft | 612825162391 | C |
| Footnote: | C - CRATE REEL PUT-UP. |