Product Hierarchy
Product Hierarchy

543945 - Surveillance CCTV, RG-59 #20 BC, 90% BC Braid, CMG




Surveillance & CCTV Cable, RG59, Rated-CMG, 20 AWG solid bare copper, foam polyolefin core, 90% bare copper braid, PVC jacket

Product Overview

Suitable Applications: Surveillance, CCTV Camera

Construction Details

RG Type: 59
Series Type: 59
Conductor
ElementNo. of ElementsSizeStrandingNom. DiameterMaterial
Coax(es)120 AWGSolid0.032 inBC - Bare Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Coax(es)PE - Polyethylene (Foam)0.145 in (3.68 mm)White
Table Notes: Gas Injected
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)90%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.232 in (5.89 mm)
Overall Cable Diameter (Nominal): 0.232 in (5.89 mm)

Electrical Characteristics

Attenuation
FrequencyNom. AttenuationMax. Attenuation
1 MHz0.3 dB/100ft0.75 dB/100ft
5 MHz0.65 dB/100ft2.15 dB/100ft
10 MHz0.9 dB/100ft
50 MHz1.9 dB/100ft
100 MHz2.6 dB/100ft
200 MHz3.6 dB/100ft
400 MHz5 dB/100ft
700 MHz7 dB/100ft
900 MHz8 dB/100ft
1000 MHz8.5 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.Max. Delay Skew
11.3 Ohm/1000ft3.3 Ohm/1000ft (11 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm83%83 ns/100m
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.32 in (58.9 mm)2.32 in (58.9 mm)
Max. Pull Tension: 57 lbs (26 kg)
Bulk Cable Weight: 29 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Aerial - Black only, When supported by messenger wire
Flammability / Reaction to Fire: UL1685 FT4 loading , FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 643948

History

Update and Revision: Revision Number: 0.593 Revision Date: 05-10-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
543945 010500BlackReel500 ft612825162476C
543945 010U500BlackUnReel500 ft612825162469
543945 0101000BlackReel1,000 ft612825337089C
543945 010U1000BlackUnReel1,000 ft612825162452
543945 009500WhiteReel500 ft612825162445
543945 009U500WhiteUnReel500 ft612825162421
543945 0091000WhiteReel1,000 ft612825162438C
543945 009U1000WhiteUnReel1,000 ft612825162414
Date: 2004-01-01
No accessories are available for this product