XTRAGUARD 1, 4 Conductor 20 AWG (10/30) TC - Tinned Copper, PVC Insulation, Slate PVC Outer Jacket, AWM/STYLE 2501 105C, VW-1, AWM/STYLE 1015 105C, MTW 90C, MTW 90C, AWM/STYLE 20811 105C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA TEW C(RU) AWM I/II A/B, FT4, TEW UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 20 AWG | 10x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.102 in (2.59 mm) | Black, Brown, Red, Orange |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.377 in (9.58 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.377 in (9.58 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 20.9 pF/ft (68.6 pF/m) | 0.24 µH/ft (0.79 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (MTW, AWM 20811, AWM 2501) | 600 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. |
|---|
| 3.8 in (97 mm) |
| Max. Pull Tension: | 38 lbs (17 kg) |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2 |
| NEC / UL Compliance: | MTW |
| AWM Compliance: | AWM 2501 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 5414 4C 20 AWG XTRAGUARD(R) 1 (UL) MTW 600V OR AWM 2501 105C 600V OR AWM 20811 105C 600V VW-1 OR CRU AWM I/II A/B 105C 600V FT4 CE ROHS SUNLIGHT RESISTANT OIL RESISTANT (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.72 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 5414 SL005 | Black | Reel | 100 ft |