Product Hierarchy
Product Hierarchy

5410/9 - XTRAGUARD 1, 9C #22, Str, PVC, 600 V, AWM/STYLE 2501 105C, VW-1, AWM/STYLE 1015 105C, MTW 90C, MTW 90C, AWM/STYLE 20811 105C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA TEW

XTRAGUARD 1, 9 Conductor 22 AWG (7/30) TC - Tinned Copper, PVC Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2501 105C, VW-1, AWM/STYLE 1015 105C, MTW 90C, MTW 90C, AWM/STYLE 20811 105C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA TEW C(RU) AWM I/II A/B, FT4, TEW UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)922 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.094 in (2.4 mm)Black, Brown, Red, Orange, Yellow, Green, Blue, Violet, Slate
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.477 in (12.1 mm)Yes
Overall Cable Diameter (Nominal): 0.477 in (12.1 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)25 pF/ft (82 pF/m)45 pF/ft (150 pF/m)0.25 µH/ft (0.82 µH/m)
Nom Outer Shield DCR: 103 Ohm/1000ft (338 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (MTW, AWM 20811, AWM 2501)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.
4.8 in (120 mm)
Max. Pull Tension: 32 lbs (15 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2
NEC / UL Compliance: MTW
AWM Compliance: AWM 2501AWM 20811, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 5410/9 9C 22 AWG XTRAGUARD(R) 1 (UL) MTW 600V OR AWM 2501 105C 600V OR AWM 20811 105C 600V VW-1 OR CRU AWM I/II A/B 105C 600V FT4 CE ROHS SUNLIGHT RESISTANT OIL RESISTANT (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.75 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
5410/9 SL001Black
5410/9 SL005Black
No accessories are available for this product