Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Security & Sound Cable, Riser-CMR, 7-20 AWG stranded bare copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Conductor(s) | 7 | 20 | 7x28 | BC - Bare Copper | 
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|
| PP - Polypropylene | 0.008 in (0.20 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green, Brown, Blue, Orange | 
| Shield Type | Material | Coverage | Drainwire Type | 
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | 
| Material | Nom. Thickness | Nom. Diameter | Ripcord | 
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.189 in | Yes | 
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current | 
|---|---|---|---|
| 10.8 Ohm/1000ft | 26 pF/ft (85 pF/m) | 46.75 pF/ft (153.4 pF/m) | 2.6 Amps per Conductor at 25ºC | 
| Nom Outer Shield DCR@Cond DCR1-cnv: | 15.8 Ohm/1000ft (51.8 Ohm/km) | 
| UL Voltage Rating | 
|---|
| 300 V | 
| UL Temperature | Operating | 
|---|---|
| 75°C | -20°C To +75°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 1.89 in (48.0 mm) | 1.89 in | 
| Max. Pull Tension: | 97.3 lbs (44.1 kg) | 
| Bulk Cable Weight: | 34 lbs/1000ft | 
| Environmental Suitability: | Outdoor | 
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 | 
| CPR Compliance: | CPR Euroclass: Eca | 
| NEC / UL Compliance: | Article 800, CMR | 
| CEC / C(UL) Compliance: | CMG | 
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| UK Regulation Compliance: | UKCA Mark | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Update and Revision: | Revision Number: 0.324 Revision Date: 09-07-2025 | 
| Item # | Color | UPC | Footnote | 
|---|---|---|---|
| 5405FE 0081000 | Gray | 612825162254 | C | 
| 5405FE 008U1000 | Gray | 612825162247 | 
| Footnote: | C - CRATE REEL PUT-UP. |