(109)Security & Sound Cable, Riser-CMR, 5-20 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 5 | 20 AWG | 7x28 | BC - Bare Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | Black, Red, White, Green, Brown |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.177 in (4.50 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.177 in (4.50 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 10.2 Ohm/1000ft (33.5 Ohm/km) | 26 pF/ft (85 pF/m) | 46.75 pF/ft (153.4 pF/m) | 3 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (CMR) |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
1.8 in (46 mm) | 1.8 in (46 mm) |
Max. Pull Tension: | 72 lbs (33 kg) |
Bulk Cable Weight: | 26 lbs/1000ft (39 kg/km) |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL1666 Riser |
NEC / UL Compliance: | Article 800, CMR |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6403FE |
Update and Revision: | Revision Number: 0.299 Revision Date: 05-05-2023 |
Item # | Color | UPC | Footnote |
---|---|---|---|
5403FE 0081000 | Gray | 612825337065 | C |
5403FE 008U1000 | Gray | 612825162223 |