Security & Sound Cable, Riser-CMR, 1PR-20 AWG stranded bare copper pair with PVC insulation and Beldfoil® shield, 2C-20 AWG stranded bare copper conductors with insulation, overall PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 | 7x28 | BC - Bare Copper |
| Conductor(s) | 2 | 20 | 7x28 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.056 in (1.4 mm) | Black & Red |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.056 in (1.4 mm) | White, Green |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Each Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Conductor(s) | No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.2 in |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 10.9 Ohm/1000ft | 2.1 Ohm/1000ft (6.9 Ohm/km) | 56 pF/ft (180 pF/m) | 101 pF/ft (331 pF/m) | 0.17 µH/ft (0.56 µH/m) | 3 Amps per Conductor at 25ºC |
| Conductor(s) | 10.7 Ohm/1000ft (35.1 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2 in (51 mm) | 2 in |
| Max. Pull Tension: | 56 lbs (25 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.487 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5402GE 001U1000 | Black | 612825162155 |
| 5402GE 010U1000 | Black | 612825162179 |
| 5402GE 008U1000 | Gray | 612825162162 |