(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 0.036 in | 3 |
Conductor Count: | 3 |
Material | Nominal Diameter |
---|---|
PP - Polypropylene | 0.052 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | White |
Material |
---|
No Shield |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.146 in |
Nominal Conductor DCR |
---|
10.2 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
20 pF/ft |
Max. Recommended Current [A] |
---|
3.75 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -5°C To +75°C |
Bulk Cable Weight: | 15 lbs/1000ft |
Max. Pull Tension: | 34 lbs |
Min Bend Radius/Minor Axis: | 1.5 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1666 Vertical Shaft |
Plenum (Y/N): | No |
Plenum Number: | 6401UH |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
5401UH 0081000 | Gray | Reel | 1,000 ft | 612825162216 |
Notes: | Print legend includes sequential footage marks. Rip cord under jacket. |
Update and Revision: | Revision Number: 0.39 Revision Date: 06-24-2020 |