Security & Commercial Audio Cable, 3 Conductor 20 AWG stranded (7x28) tinned copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.054 in (1.4 mm) | Black & Red & White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.149 in | Yes |
| Overall Cable Diameter (Nominal): | 0.149 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 11.1 Ohm/1000ft | 38 pF/ft (120 pF/m) | 65 pF/ft (210 pF/m) | 0.17 µH/ft (0.56 µH/m) | 3.75 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 19.6 Ohm/1000ft (64.3 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.49 in (37.8 mm) | 1.49 in |
| Max. Pull Tension: | 42.9 lbs (19.5 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6401FH |
| Update and Revision: | Revision Number: 0.65 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 5401FH 008U1000 | Gray | UnReel | 1,000 ft | 612825162100 |