(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
Security & Commercial Audio Cable, 2 Conductor 20 AWG stranded (7x28) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 20 | 7x28 | BC - Bare Copper | 0.036 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.052 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.138 in |
| Nominal Conductor DCR |
|---|
| 10.2 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 18.5 pF/ft |
| Nominal Inductance |
|---|
| 0.18 µH/ft |
| Max. Recommended Current [A] |
|---|
| 3.75 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -5°C To +75°C |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 22 lbs |
| Minimum Minor Axis Bend Radius: | 1.40 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| Plenum (Y/N): | No |
| Plenum Number: | 6400UH |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 5400UH 0081000 | Gray | Reel | 1,000 ft | 612825162001 |
| 5400UH 008U1000 | Gray | UnReel | 1,000 ft | 612825162049 |
| Notes: | Print legend includes sequential footage marks. Rip cord under jacket. |
| Update and Revision: | Revision Number: 0.126 Revision Date: 02-03-2025 |