Product Hierarchy
Product Hierarchy

5400UE - Security & Sound, 2 Conductor 20 AWG, BC, CMR




Security & Commercial Audio Cable, Riser-CMR, 2-20 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)220 AWG7x28BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.008 in (0.20 mm)0.052 in (1.3 mm)Black and Red
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.138 inYes
Overall Cable Diameter (Nominal): 0.138 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
10.2 Ohm/1000ft18.5 pF/ft (60.7 pF/m)0.18 µH/ft (0.59 µH/m)3 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.38 in (35.1 mm)1.38 in
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6400UE

History

Update and Revision: Revision Number: 0.487 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5400UE 0081000GrayReel1,000 ft612825161981C
5400UE 008U1000GrayUnReel1,000 ft612825420101
5400UE 008Z1000GrayReelTuff Box1,000 ft612825162018
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product