Product Hierarchy
Product Hierarchy

5400FH - Security & Sound, 2 Conductor 20 AWG, TC, CMR

Security & Commercial Audio Cable, 2 Conductor 20 AWG stranded (7x28) tinned copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord, Riser rated.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2023-03-30

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)220 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.052 in (1.3 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.142 inYes
Overall Cable Diameter (Nominal): 0.142 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
10.3 Ohm/1000ft40 pF/ft (130 pF/m)72 pF/ft (240 pF/m)0.155 µH/ft (0.509 µH/m)3.75 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 16.7 Ohm/1000ft (54.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.42 in (36.1 mm)1.42 in
Max. Pull Tension: 30 lbs (14 kg)
Bulk Cable Weight: 13 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6400FH

History

Update and Revision: Revision Number: 0.130 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
5400FH 0081000GrayReel1,000 ft612825161950
5400FH 008U1000GrayUnReel1,000 ft612825161998
Date: 2005-04-01
No accessories are available for this product