(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
Security & Commercial Audio Cable, Riser-CMR, 2-20 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 7x28 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.052 in (1.3 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.142 in (3.61 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.142 in (3.61 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 10.3 Ohm/1000ft | 40 pF/ft (130 pF/m) | 72 pF/ft (240 pF/m) | 0.155 µH/ft (0.509 µH/m) | 8 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 16.7 Ohm/1000ft (54.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.4 in (36 mm) | 1.4 in (36 mm) |
| Max. Pull Tension: | 30.7 lbs (13.9 kg) |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6400FE |
| Update and Revision: | Revision Number: 0.513 Revision Date: 10-08-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 5400FE.00305 | Chrome | Reel | 305 m | 8719605008497 | |
| 5400FE.K0305 | Chrome | Reel | 305 m | 8719605008503 | |
| 5400FE 008500 | Gray | Reel | 500 ft | 612825161929 | |
| 5400FE 008U500 | Gray | UnReel | 500 ft | 612825423294 | |
| 5400FE 0081000 | Gray | Reel | 1,000 ft | 612825161943 | C |
| 5400FE 008U1000 | Gray | UnReel | 1,000 ft | 612825161936 |
| Footnote: | C - CRATE REEL PUT-UP. |