Product Hierarchy
Product Hierarchy

5400F1 - Security & Sound, #20-2c, TC, Shielded, CM, Water-Blocked




Security & Sound Cable, Rated-CM, 2-20 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)220 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.058 in (1.5 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Waterblocking: Waterblock Tape
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Waterblocking TapePVC - Polyvinyl Chloride0.025 in (0.64 mm)0.197 inYes
Overall Cable Diameter (Nominal): 0.197 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)10.3 Ohm/1000ft56 pF/ft (180 pF/m)101 pF/ft (331 pF/m)0.17 µH/ft (0.56 µH/m)6.3 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 10.3 Ohm/1000ft (33.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.Installation Min.
1.97 in (50.0 mm)1.97 in
Max. Pull Tension: 34 lbs (15 kg)
Bulk Cable Weight: 19 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.306 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
5400F1 0081000Gray612825161974C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
No accessories are available for this product