Networking & Data Cable
(537)Industrial Ethernet Cable
(109)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(285)Audio Cable
(493)Digital
(96)Analog
(138)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(356)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(30)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11346)Indoor Fiber Cable
(1449)Indoor/Outdoor Fiber Cable
(5499)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(755)Instrumentation Cable
(317)UL 300V PLTC/PLTC-ER Cable
(174)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(531)Audio, Sound, & Control Cable
(193)Access Control Cable
(25)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(198)Surveillance Cable
(41)Connectors & Outlets
(2596)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(15)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(750)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(207)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(875)M12
(623)Field Attachables
(31)Receptacles
(143)Single-Ended Cordsets
(235)M12-M12 Cordsets
(150)M12-M8 Cordsets
(64)M8
(296)Accessories
(18)M8 and M12 Splitter
(2)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(384)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(5)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(6)Patch Panel Accessories
(35)Industrial Networking
(935)RS20/30
(14)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(94)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(65)Accessories
(144)Transceivers
(64)Fast Ethernet SFP Transceiver
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
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(54)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
---|---|---|---|---|---|---|
Coax(es) | 18 | Solid | BC - Bare Copper | 1 | ||
Pair1 | 18 | 7x26 | BC - Bare Copper | 0.046 in | 2 |
Conductor Count: | 3 |
Element | Material | Nominal Diameter |
---|---|---|
Coax(es) | PE - Polyethylene (Foam) | 0.180 in |
Pair1 | PP - Polypropylene | 0.059 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
Coax Core | White |
Pair1 | Black & Red |
Element | Type | Material | Coverage [%] |
---|---|---|---|
Coax(es) | Braid | Bare Copper (BC) | 95% |
Pair1 | No Shield |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.267 in x 0.485 in |
OuterJacket1, Nominal Width: | 0.0236 in |
Element | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR |
---|---|---|---|
Coax(es) | 6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 3.1 Ohm/1000ft |
Pair1 | 6.4 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor |
---|---|
Coax(es) | 16.3 pF/ft |
Pair1 |
Element | Nominal Characteristic Impedance |
---|---|
Coax(es) | 75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.2 dB/100ft |
5 MHz | 0.45 dB/100ft |
10 MHz | 0.64 dB/100ft |
50 MHz | 1.46 dB/100ft |
100 MHz | 2.1 dB/100ft |
200 MHz | 3 dB/100ft |
400 MHz | 4.3 dB/100ft |
700 MHz | 5.8 dB/100ft |
900 MHz | 6.7 dB/100ft |
1000 MHz | 7.1 dB/100ft |
Element | Max. Delay Skew | Nominal Delay |
---|---|---|
Coax(es) | 83 ns/100m | 1.22 ns/ft |
Element | Max. Recommended Current [A] |
---|---|
Coax(es) | 5 Amps per Conductor |
Pair1 |
Installation Temperature Range: | 0°C To +75°C |
UL Temp Rating: | 75°C |
Operating Temperature Range: | -30°C To 75°C |
Separation Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 50 lbs/1000ft |
Max. Pull Tension: | 89 lbs |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
RG Type: | 6 |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
Suitability - Sunlight Resistance: | Yes - Black only |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 FT4 Loading |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 639948 |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
539945 010500 | Black | Reel | 500 ft | 612825161882 |
539945 0101000 | Black | Reel | 1,000 ft | 612825161875 |
539945 009500 | White | Reel | 500 ft | 612825161868 |
539945 0091000 | White | Reel | 1,000 ft | 612825161851 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | 18 AWG pair is unshielded |
Update and Revision: | Revision Number: 0.447 Revision Date: 05-11-2022 |