RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Steel Interlock Armor, PE Outer Jacket
| Suitable Applications: | exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.023 in (0.58 mm) | White/Blue Stripe & Blue/White Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.232 in (5.89 mm) |
| Armor Type & Material |
|---|
| SIA - Steel Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PE - Polyethylene | 0.045 in (1.1 mm) | 0.522 in (13.3 mm) |
| Overall Cable Diameter (Nominal): | 0.522 in (13.3 mm) |
| Element | Nom. Characteristic Impedence |
|---|---|
| Pair(s) | 120 Ohm |
| Element |
|---|
| Pair(s) |
| Environmental Suitability: | Sunlight Resistance |
| Update and Revision: | Revision Number: 0.60 Revision Date: 09-17-2025 |