(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Access Control Cable, Riser-CMR, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Only Card Reader pairs have overall Beldfoil® shield and PVC jackets, Banana Peel® No overall jacket
| Suitable Applications: | Access Control, Security System, Power Limited Controls |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element Description | Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
| Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
| REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
| Element Description | Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange | |
| Door Contact | Conductor(s) | PP - Polypropylene | Black, Red | |
| REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green | |
| Lock Power | Conductor(s) | PP - Polypropylene | 0.073 in (1.9 mm) |
| Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Door Contact | Conductor(s) | No Shield | |||
| REX/Spare | Conductor(s) | No Shield | |||
| Lock Power | Conductor(s) | No Shield |
| Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.272 in (6.91 mm) | Yes | Orange |
| Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.158 in (4.01 mm) | Yes | White |
| REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.184 in (4.67 mm) | Yes | Blue |
| Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.210 in (5.33 mm) | Yes | Gray |
| Nom. Diameter |
|---|
| 0.500 in (12.7 mm) |
| Outer Jacket1 Table Notes: | Banana Peel® |
| Overall Cable Diameter (Nominal): | 0.500 in (12.7 mm) |
| Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|---|---|---|
| Card Reader | Pair(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 13.1 Ohm/1000ft (43.0 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 4 Amps per Conductor at 25ºC |
| Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 52.5 pF/ft (172 pF/m) | 4 Amps per Conductor at 25ºC | ||
| REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 29 pF/ft (95 pF/m) | 4 Amps per Conductor at 25ºC | ||
| Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 30.5 pF/ft (100 pF/m) | 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (UL CMR) |
| Operating |
|---|
| 0°C to +75°C |
| Max. Pull Tension: | 235 lbs (107 kg) |
| Bulk Cable Weight: | 138 lbs/1000ft (205 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 638AMS |
| Notes: | Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
| Update and Revision: | Revision Number: 0.118 Revision Date: 05-31-2024 |