(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Access Control Cable, Riser-CMR, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Only Card Reader pairs have overall Beldfoil® shield and PVC jackets, Overall PVC jacket
| Suitable Applications: | Access Control, Security System, Power Limited Controls |
| Element Description | Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
| Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
| REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
| Element Description | Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange | |
| Door Contact | Conductor(s) | PP - Polypropylene | Black, Red | |
| REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green | |
| Lock Power | Conductor(s) | PP - Polypropylene | 0.073 in (1.9 mm) |
| Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Door Contact | Conductor(s) | No Shield | |||
| REX/Spare | Conductor(s) | No Shield | |||
| Lock Power | Conductor(s) | No Shield |
| Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.272 in (6.91 mm) | Yes | Orange |
| Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.158 in (4.01 mm) | Yes | White |
| REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.184 in (4.67 mm) | Yes | Blue |
| Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.210 in (5.33 mm) | Yes | Gray |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.570 in (14.5 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.570 in (14.5 mm) |
| Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|---|---|---|
| Card Reader | Pair(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 13.1 Ohm/1000ft (43.0 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 4 Amps per Conductor at 25ºC |
| Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 4 Amps per Conductor at 25ºC | |||
| REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 4 Amps per Conductor at 25ºC | |||
| Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (UL CMR) |
| Operating |
|---|
| -5°C to +75°C |
| Max. Pull Tension: | 235 lbs (107 kg) |
| Bulk Cable Weight: | 170 lbs/1000ft (250 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 638AMJ |
| Update and Revision: | Revision Number: 0.81 Revision Date: 05-31-2024 |