Product Hierarchy
Product Hierarchy

5355C - XTRAGUARD 1, 27PR #20, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 2343 80C, CM 105C, VW-1, AWM/STYLE 10002 105C, AWM/STYLE 2517 105C, SUN RES, CSA CMG, CSA FT4

XTRAGUARD 1, 27 Pair 20 AWG (7/28) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2343 80C, CM 105C, VW-1, AWM/STYLE 10002 105C, AWM/STYLE 2517 105C, SUN RES, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)2720 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.058 in (1.5 mm)White-Black, White-Brown, White-Red, White-Orange, White-Yellow, White-Green, White-Blue, White-Violet, White-Slate, Black-Brown, Black-Red, Black-Orange, Black-Yellow, Black-Green, Black-Blue, Black-Violet, Black-Slate, Brown-Red, Brown-Orange, Brown-Yellow, Brown-Green, Brown-Blue, Brown-Violet, Brown-Slate, Red-Orange, Red-Yellow, Red-Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.749 in (19.0 mm)Yes
Overall Cable Diameter (Nominal): 0.749 in (19.0 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)26 pF/ft (85 pF/m)47 pF/ft (150 pF/m)72 Ohm0.17 µH/ft (0.56 µH/m)
Nom Outer Shield DCR: 121 Ohm/1000ft (397 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM, CMG, AWM 2343, AWM 2517)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-35°C To +105°C
Bend Radius
Stationary Min.
7.5 in (190 mm)
Max. Pull Tension: 38 lbs (17 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2343AWM 2517
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 5355C 27PR 20 AWG XTRAGUARD(R) 1 SHIELDED (UL) TYPE CM 105C SUN RES OR AWM 2343 80C 300V OR AWM 2517 105C 300V VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS OIL RESISTANT (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.11 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
5355C SL199White/BlackCut to Length1 ft
No accessories are available for this product