Security & Sound Cable, Riser-CMR, 6-18 AWG stranded bare copper pairs with polypropylene insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 6 | 18 | 7x26 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.33 in (8.4 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.93 Ohm/1000ft (22.7 Ohm/km) | 29 pF/ft (95 pF/m) | 3.5 Amps per Conductor at 20ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.3 in (84 mm) | 3.3 in (84 mm) |
| Max. Pull Tension: | 268.8 lbs (121.9 kg) |
| Bulk Cable Weight: | 78 lbs/1000ft (120 kg/km) |
| Flammability / Reaction to Fire: | UL 1666 riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6345UE |
| Update and Revision: | Revision Number: 0.526 Revision Date: 08-10-2026 |
| Item # | Color | UPC |
|---|---|---|
| 5345UE 0081000 | Gray | 612825161325 |