Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Security & Sound Cable, Riser-CMR, 3-18 AWG stranded bare copper pairs with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 18 | 7x26 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) | Black & Red, Black & White, Black & Green |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.262 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.93 Ohm/1000ft | 29 pF/ft (95 pF/m) | 3.5 Amps per Conductor at 20ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.62 in (66.5 mm) | 2.62 in |
| Max. Pull Tension: | 134.4 lbs (60.96 kg) |
| Bulk Cable Weight: | 46.1 lbs/1000ft |
| Flammability / Reaction to Fire: | UL 1666 riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6342UE |
| Update and Revision: | Revision Number: 0.298 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5342UE 0081000 | Gray | 612825161264 |
| 5342UE 008U1000 | Gray | 612825161257 |