Product Hierarchy
Product Hierarchy

5342FE - Security & Sound, #18-3pr, BC, Shielded, CMR




Security & Sound Cable, Riser-CMR, 3-18 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)3187x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.0085 in (0.22 mm)0.062 in (1.6 mm)Black & Red, Black & White, Black & Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.267 in (6.78 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.93 Ohm/1000ft29 pF/ft (95 pF/m)52.4 pF/ft (172 pF/m)3.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 12.1 Ohm/1000ft (39.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.67 in (67.8 mm)2.67 in (67.8 mm)
Max. Pull Tension: 147 lbs (66.7 kg)
Bulk Cable Weight: 46 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: UL 1666 riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6342FE

History

Update and Revision: Revision Number: 0.417 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
5342FE 0081000Gray612825161240C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product