Product Hierarchy
Product Hierarchy

5341UE - Security & Sound, #18-2pr, BC, CMR




Security & Sound Cable, Riser-CMR, 2-18 AWG stranded bare copper pairs with polyolefin insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.0085 in (0.22 mm)0.062 in (1.6 mm)Black & Red, Black & White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.246 inYes
Overall Cable Diameter (Nominal): 0.246 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.55 Ohm/1000ft29 pF/ft (95 pF/m)11.2 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.46 in (62.5 mm)2.46 in
Max. Pull Tension: 90 lbs (41 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6341UE

History

Update and Revision: Revision Number: 0.315 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5341UE.00305ChromeReel305 m8719605008459
5341UE.K0305ChromeReel305 m8719605008466
5341UE 0081000Gray612825161226C
5341UE 008U1000Gray612825161219
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product