Product Hierarchy
Product Hierarchy

5341FE - Security & Sound, #18-2pr, BC, Shielded, CMR




Security & Sound Cable, Riser-CMR, 2-18 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.007 in (0.18 mm)0.062 in (1.6 mm)Black & Red, Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.250 in (6.35 mm)Yes
Overall Cable Diameter (Nominal): 0.250 in (6.35 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Pair(s)6.55 Ohm/1000ft29 pF/ft (95 pF/m)52.25 pF/ft (171.4 pF/m)7.2 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.5 in (64 mm)2.5 in (64 mm)
Max. Pull Tension: 104 lbs (47.2 kg)
Bulk Cable Weight: 33 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.459 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5341FE.00305ChromeReel305 m8719605008435
5341FE.00800ChromeReel800 m8719605184733
5341FE 0081000Gray612825161189C
5341FE 008500Gray612825161196C
5341FE 008U1000Gray612825161172
5341FE 0081200Gray612825352693
5341FE 0081200Gray612825352693
5341FE 0081500Gray612825352709
5341FE 0081500Gray612825352709
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product