Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Security & Sound Cable, Riser-CMR, 2-18 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.007 in (0.18 mm) | 0.062 in (1.6 mm) | Black & Red, Black & White | 
| Shield Type | Material | Coverage | Drainwire Type | 
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | 
| Material | Nom. Thickness | Nom. Diameter | Ripcord | 
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.250 in (6.35 mm) | Yes | 
| Overall Cable Diameter (Nominal): | 0.250 in (6.35 mm) | 
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current | 
|---|---|---|---|---|
| Pair(s) | 6.55 Ohm/1000ft | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 7.2 Amps per conductor @ 25°C | 
| Nom Outer Shield DCR@Cond DCR1-cnv: | 13.1 Ohm/1000ft (43.0 Ohm/km) | 
| UL Voltage Rating | 
|---|
| 300 V (CMR) | 
| UL Temperature | Operating | 
|---|---|
| 75°C | -20°C to +75°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 2.5 in (64 mm) | 2.5 in (64 mm) | 
| Max. Pull Tension: | 104 lbs (47.2 kg) | 
| Bulk Cable Weight: | 33 lbs/1000ft | 
| Environmental Suitability: | Indoor - Riser, Indoor | 
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 | 
| CPR Compliance: | CPR Euroclass: Eca | 
| NEC / UL Compliance: | Article 800, CMR | 
| CEC / C(UL) Compliance: | CMG | 
| European Directive Compliance: | EU CE Mark | 
| UK Regulation Compliance: | UKCA Mark | 
| Update and Revision: | Revision Number: 0.460 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote | 
|---|---|---|---|---|---|
| 5341FE.00305 | Chrome | Reel | 305 m | 8719605008435 | |
| 5341FE.00800 | Chrome | Reel | 800 m | 8719605184733 | |
| 5341FE 0081000 | Gray | 612825161189 | C | ||
| 5341FE 008500 | Gray | 612825161196 | C | ||
| 5341FE 008U1000 | Gray | 612825161172 | |||
| 5341FE 0081200 | Gray | 612825352693 | |||
| 5341FE 0081200 | Gray | 612825352693 | |||
| 5341FE 0081500 | Gray | 612825352709 | |||
| 5341FE 0081500 | Gray | 612825352709 | 
| Footnote: | C - CRATE REEL PUT-UP. |