Product Hierarchy
Product Hierarchy

5340U1 - Security & Sound, #18-2c, TC, CMG-FPL-PLTC-ER, Water-Blocked




Security & Sound Cable, Rated-CMG-FPL-PLTC, 1-18 AWG stranded tinned copper pair with PVC insulation, Waterblocking tape, PVC jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.080 in (2.0 mm)Black & Red
Table Notes: Waterblocking tape
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.266 in (6.76 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.92 Ohm/1000ft30 pF/ft (98 pF/m)5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.66 in (67.6 mm)2.66 in (67.6 mm)
Max. Pull Tension: 44 lbs (20 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL1685 FT4 loading, FT4, IEEE 1202 Vertical Tray Flame Test
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, Article 800, CMG, FPL, PLTC
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.420 Revision Date: 02-15-2024

Part Numbers

Variants
Item #ColorUPCFootnote
5340U1 0101000Black612825161158C
5340U1 0021000Red612825161141C
Date: 2006-11-08
No accessories are available for this product