Product Hierarchy
Product Hierarchy

5340F1 - Security & Sound, #18-2c, TC, Shielded, CMG-FPL-PLTC, Water-Blocked




Security & Sound Cable, Rated-CMG-FPL-PLTC- 1-18 AWG stranded tinned copper pair with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.080 in (2.0 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.262 in (6.65 mm)
Overall Cable Diameter (Nominal): 0.262 in (6.65 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)7 Ohm/1000ft45 pF/ft (150 pF/m)14 Amps per conductor @ 25°C
Nom Outer Shield DCR: 8.5 Ohm/1000ft (28 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 57 lbs (26 kg)
Bulk Cable Weight: 27 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, Article 800
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.461 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
5340F1 0101000Black612825161134C
5340F1 0103600Black612825381099
5340F1 0103600Black612825381099
5340F1 0103900Black612825381105
5340F1 0103900Black612825381105
5340F1 0105000Black612825381112
5340F1 0105000Black612825381112
5340F1 0021000Red612825161127C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-11-08
No accessories are available for this product