Product Hierarchy
Product Hierarchy

5339X5 - Surveillance CCTV, RG-6 #18 BC, 95% BC Braid, CM, Water-Blocked


Surveillance & CCTV Cable, RG6, Rated-CM, 18 AWG solid bare copper, foam polyolefin core, 95% bare copper braid, water resistant tape, PVC jacket

Product Overview

Suitable Applications: CATV, MATV, Wet Location, Below-Grade Duct

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.040 in1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.180 in
Table Notes: Gas Injected
Color Chart 3
Number
1
Outer Shield Material
TypeLayerMaterialCoverage [%]
Braid1Bare Copper (BC)95%
2
Outer Jacket Material
MaterialNominal DiameterSeparator Material
PVC - Polyvinyl Chloride0.279 inWater resistant tape (over braid, under jacket)

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
6.4 Ohm/1000ft6.4 Ohm/1000ft5 Ohm/1000ft5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.24 dB/100ft
10 MHz0.72 dB/100ft
50 MHz1.5 dB/100ft
100 MHz2 dB/100ft
200 MHz2.9 dB/100ft
400 MHz4.2 dB/100ft
700 MHz5.6 dB/100ft
900 MHz6.4 dB/100ft
1000 MHz7 dB/100ft
Delay
Max. Delay SkewNominal DelayNominal Velocity of Propagation (VP) [%]
83 ns/100m1.24 ns/ft82%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 38 lbs/1000ft
Max. Pull Tension: 56 lbs
Min Bend Radius/Minor Axis: 2.8 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM
CPR Euroclass: Eca
RG Type: 6/U Type

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-04-25
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT1
UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
5339X5 0101000BlackReel1,000 ft612825161011
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.292 Revision Date: 09-30-2020
Date: 2006-04-25
No accessories are available for this product