Product Hierarchy
Product Hierarchy

5339Q5 - Surveillance CATV MATV, RG-6 #18 BC, Quad Shield, CM




Surveillance, CATV & MATV Cable, RG6, Rated-CM, 18 AWG solid bare copper, foam polyolefin core, quad shield-Duofoil® + 60% aluminum braid + Duofoil® + 40% aluminum braid, PVC jacket

Product Overview

Suitable Applications: CATV, MATV

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.040 in1
Conductor Count: 1
Insulation
LayerMaterialNominal Diameter
1PE - Polyethylene (Foam)0.180 in
Insulation Table Notes: Gas Injected
Color Chart 2
Number
1
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum60%
Tape3Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid4Aluminum40%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.298 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
6.5 Ohm/1000ft6.5 Ohm/1000ft7 Ohm/1000ft7.0 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Delay
Max. Delay SkewNominal DelayNominal Velocity of Propagation (VP) [%]
83 ns/100m1.24 ns/ft82%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.81 dB/100ft
55 MHz1.6 dB/100ft
211 MHz3.08 dB/100ft
270 MHz3.5 dB/100ft
300 MHz3.7 dB/100ft
330 MHz3.89 dB/100ft
400 MHz4.3 dB/100ft
450 MHz4.58 dB/100ft
550 MHz5.09 dB/100ft
750 MHz6 dB/100ft
870 MHz6.5 dB/100ft
1000 MHz7 dB/100ft
Voltage
Non-UL Voltage Rating
300 V RMS

Temperature Range

UL Temperature Rating: 75°C
Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 35 lbs/1000ft
Maximum Recommended Pulling Tension: 76 lbs
Minimum Minor Axis Bend Radius: 3 in

Standards

NEC/(UL) Compliance: CATV, CM
CEC/C(UL) Compliance: CM
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - When supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-1-2

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 6339Q8

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
5339Q5 0101000BlackReel1,000 ft612825160977
5339Q5 010U1000BlackUnReel1,000 ft612825160960
5339Q5 009U500WhiteUnReel500 ft612825160946
5339Q5 0091000WhiteReel1,000 ft612825160953
5339Q5 009U1000WhiteUnReel1,000 ft612825160939
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.442 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product