(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | CATV, MATV |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.040 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.180 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
Braid | 2 | Aluminum | 93% |
Table Notes: | Tape is bonded to dielectric |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.270 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.5 Ohm/1000ft | 9 Ohm/1000ft | 9.0 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
83 ns/100m | 1.24 ns/ft | 82% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.58 dB/100ft |
55 MHz | 1.6 dB/100ft |
211 MHz | 3.05 dB/100ft |
250 MHz | 3.3 dB/100ft |
270 MHz | 3.37 dB/100ft |
300 MHz | 3.55 dB/100ft |
330 MHz | 3.74 dB/100ft |
350 MHz | 3.85 dB/100ft |
400 MHz | 4.15 dB/100ft |
450 MHz | 4.40 dB/100ft |
500 MHz | 4.66 dB/100ft |
550 MHz | 4.90 dB/100ft |
600 MHz | 5.10 dB/100ft |
750 MHz | 5.65 dB/100ft |
870 MHz | 6.11 dB/100ft |
1000 MHz | 6.55 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | 0°C To +80°C |
Bulk Cable Weight: | 26 lbs/1000ft |
Max. Pull Tension: | 50 lbs |
Min Bend Radius/Minor Axis: | 2.7 in |
NEC/(UL) Compliance: | CATV, CM |
CEC/C(UL) Compliance: | CM |
RG Type: | 6/U Type |
Series Type: | 6 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | UL1685 UL Loading |
UL voltage rating: | 350 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
5339B5 010500 | Black | Reel | 500 ft | 612825160922 |
5339B5 010U1000 | Black | UnReel | 1,000 ft | 612825160915 |
5339B5 009500 | White | Reel | 500 ft | 612825160908 |
5339B5 009U500 | White | UnReel | 500 ft | 612825160885 |
5339B5 0091000 | White | Reel | 1,000 ft | 612825160892 |
5339B5 009U1000 | White | UnReel | 1,000 ft | 612825160878 |
Notes: | Print legend includes sequential footage marks. |
Update and Revision: | Revision Number: 0.302 Revision Date: 09-30-2020 |