(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(109)Surveillance, CCTV, RG-6, 18 AWG solid bare copper, foam PE core, 92% bare copper braid, PVC jacket, CMG
Suitable Applications: | Surveillance, CCTV Camera |
RG Type: | 6 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
18 AWG | Solid | 0.040 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.180 in (4.57 mm) | White | Gas Injected |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 92% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.266 in (6.76 mm) |
Overall Cable Diameter (Nominal): | 0.266 in (6.76 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.24 dB/100ft |
10 MHz | 0.72 dB/100ft |
50 MHz | 1.50 dB/100ft |
100 MHz | 2.00 dB/100ft |
200 MHz | 2.90 dB/100ft |
400 MHz | 4.20 dB/100ft |
700 MHz | 5.60 dB/100ft |
900 MHz | 6.40 dB/100ft |
1000 MHz | 7.00 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.4 Ohm/1000ft | 2.7 Ohm/1000ft (8.9 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
UL Voltage Rating |
---|
300 V (CMG) |
UL Temperature | Operating |
---|---|
75°C | -30°C to +75°C |
Installation Min. |
---|
2.7 in (69 mm) |
Max. Pull Tension: | 56 lbs (25 kg) |
Bulk Cable Weight: | 37 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Sunlight Resistance, Aerial - Black only, When supported by messenger wire |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | UL1685 FT4 Loading, Limited Smoke |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | CMG |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | P-07-KA110035-MSHA |
Update and Revision: | Revision Number: 0.551 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
533945 010500 | Black | Reel | 500 ft | 612825161066 | C |
533945 0101000 | Black | Reel | 1,000 ft | 612825161059 | C |
533945 010U1000 | Black | UnReel | 1,000 ft | 612825161042 | |
533945 0091000 | White | Reel | 1,000 ft | 612825161035 | C |
533945 009U1000 | White | UnReel | 1,000 ft | 612825161028 |