Product Hierarchy
Product Hierarchy

533105A - RS-485, 1 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA, HDPE Jkt

RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, PVC Jacket, Steel Interlock Armor, HDPE jacket

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.029 in (0.74 mm)White/Blue Stripe & Blue/White StripeHDPE
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)65%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.281 in (7.14 mm)
Armor
Armor Type & Material
SIA - Steel Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PE - Polyethylene0.045 in (1.1 mm)0.564 in (14.3 mm)
Overall Cable Diameter (Nominal): 0.564 in (14.3 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Pair(s)120 Ohm78%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
Voltage Rating
300 V

Standards and Compliance

CEC / C(UL) Compliance: .

History

Update and Revision: Revision Number: 0.57 Revision Date: 02-15-2024
No accessories are available for this product