(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 4 |
Material | Nominal Wall Thickness |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Brown |
4 | Blue |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.283 in | 0.042 in | Yes |
Twists |
---|
4 twist/ft |
Nominal Conductor DCR |
---|
6.4 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
22.5 pF/ft |
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
150 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 48.2 lbs/1000ft |
Max. Pull Tension: | 78.4 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC Articles: | Article 760 |
NEC/(UL) Compliance: | NPLF |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-07-01 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1685 UL Loading |
UL voltage rating: | 150 V RMS |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
5322UN 002500 | Red | 612825160694 |
Update and Revision: | Revision Number: 0.219 Revision Date: 06-24-2020 |