Fire Alarm Cable, Riser-FPLR, 4-18 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 18 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.007 in (0.18 mm) | 0.054 in (1.4 mm) | Black, Red, Brown, Blue |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.166 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.65 Ohm/1000ft | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.32 in (33.5 mm) | 1.32 in |
| Max. Pull Tension: | 78.4 lbs (35.6 kg) |
| Bulk Cable Weight: | 27 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666 riser |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | California State Fire Marshall |
| Plenum Number: | 6322UL |
| Update and Revision: | Revision Number: 0.310 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5322UL 0021000 | Red | 612825160670 | C |
| 5322UL 002U1000 | Red | 612825160656 | |
| 5322UL 002U500 | Red | 612825160663 |
| Footnote: | C - CRATE REEL PUT-UP. |