Fire Alarm Cable, Riser-FPLR, 2-18 AWG solid bare copper conductors with polypropylene insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.007 in (0.18 mm) | 0.055 in (1.4 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.143 in (3.63 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.143 in (3.63 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 6.4 Ohm/1000ft | 29 pF/ft (95 pF/m) | 29 pF/ft (95 pF/m) | 0.16 µH/ft (0.52 µH/m) | 14 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.14 in (29.0 mm) | 1.14 in (29.0 mm) |
| Max. Pull Tension: | 39.2 lbs (17.8 kg) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6320UL |
| Update and Revision: | Revision Number: 0.439 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5320UL 0101000 | Black | 612825160526 | |
| 5320UL 010U1000 | Black | 612825160519 | |
| 5320UL D151000 | Blue | 612825160465 | C |
| 5320UL D15C500 | Blue | 612825160458 | |
| 5320UL 001U1000 | Brown | 612825160472 | |
| 5320UL 0021000 | Red | 612825160502 | C |
| 5320UL 002C500 | Red | ||
| 5320UL 002U1000 | Red | 612825160489 | |
| 5320UL 002U500 | Red | 612825160496 | |
| 5320UL 009C500 | White |
| Footnote: | C - CRATE REEL PUT-UP. |