Fire Alarm Cable, Rated-FPL, 2-18 AWG solid bare copper conductors with foam polyethylene insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene (Foam) | 0.015 in (0.38 mm) | 0.070 in (1.8 mm) | Black, Red | HDPE |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.206 in (5.23 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.206 in (5.23 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 6.4 Ohm/1000ft | 13 pF/ft (43 pF/m) | 0.18 µH/ft (0.59 µH/m) | 14 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.64 in (41.7 mm) | 1.64 in (41.7 mm) |
| Max. Pull Tension: | 39.2 lbs (17.8 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, FPL |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Plenum Number: | 6320UJ |
| Update and Revision: | Revision Number: 0.436 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5320UJ 002U1000 | Red | 612825160441 |
| 5320UJ 002A1000 | Red |