Fire Alarm Cable, Rated-NPLF, 2-18 AWG solid bare copper conductors with PVC/nylon insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 2 |
| Conductor Count: | 2 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | Solid |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.243 in | 0.037 in | Yes |
| Twists |
|---|
| 5.3 twist/ft |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 6.5 Ohm/1000ft | 14.25 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 41 pF/ft | 73.8 pF/ft |
| Nominal Inductance |
|---|
| 0.2 µH/ft |
| Max. Recommended Current [A] |
|---|
| 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 150 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 53.2 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC Articles: | Article 760 |
| NEC/(UL) Compliance: | NPLF |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 UL Loading |
| UL voltage rating: | 150 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 5320FN 0021000 | Red | 612825160410 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.313 Revision Date: 02-03-2025 |