Product Hierarchy
Product Hierarchy

5320FME - Safe-T-Line, 2 C #18 Sol BC, Silicone Ins, OS, LSZH Jkt, FPLR, CWZ, PH120


Safe-T-Line 1 Pair x AWG18 (Solid SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Shielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket

Product Overview

Suitable Applications: Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementSizeStrandingMaterial
Pair(s)18 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)Silicone Rubber0.034 in (0.86 mm)0.109 in (2.77 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PO - Polyolefin0.045 in (1.1 mm)0.314 in (7.98 mm)Yes
Table Notes: Highly Flame Retardant Non-Halogenated Polyolefin

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
6.91 Ohm/1000ft15 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
3.14 in (79.8 mm)3.14 in (79.8 mm)3.14 in (79.8 mm)
Max. Pull Tension: 51.8 lbs (23.5 kg)
Bulk Cable Weight: 45 lbs/1000ft

Standards and Compliance

Environmental Suitability: IndoorRiser, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: UL 1666 riser, 1202, IEC 60331-21, BS EN 50200 PH120
NEC / UL Compliance: Article 760, FPLR, ITC, PLTC
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): BS 6387 CWZ, EN50200 PH120
Plenum Number: No

History

Update and Revision: Revision Number: 0.42 Revision Date: 07-10-2025
No accessories are available for this product