(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Survivability, Survivability from Attach by Fire, Fire Alarm Circuit Integrity, CI, Survivability by NFPA72, Sim to MI, Similar to Mineral Insulated, FPLR-CI, Emergency Circuits, Notification Devises, Fire Pumps, 2 hour fire rating |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | Solid | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
Silicone Rubber | 0.034 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene | 0.314 in | 0.045 in |
Table Notes: | Flame Retardant |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
5.86 Ohm/1000ft | 9 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
27 pF/ft |
UL Description | UL Voltage Rating |
---|---|
FPLR only applications | 300 V RMS |
CI applications | 41 V RMS |
UL Temp Rating: | 105°C |
Operating Temp Range: | -20°C To +105°C |
Bulk Cable Weight: | 45 lbs/1000ft |
Max. Pull Tension: | 39.2 lbs |
Min Bend Radius/Minor Axis: | 3.25 in |
NEC/(UL) Compliance: | FPLR-CI |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1666 Riser |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.119 Revision Date: 09-30-2020 |